Download Polarion QA

Windows

Version: 2016 SR1Build: 3.10.1.20160614-2235
Supported OS: Microsoft Windows Server 2008 or Microsoft Windows Server 2012 (any update release of these).

More information

Linux

Version: 2016 SR1Build: 3.10.1.20160614-2235
Supported Linux Distros
suse_icon SuSE Linux Enterprise Server 11 (SP 3 or higher) or 12
Redhat Logo Red Hat Enterprise Linux 6.x or 7.x
(7.2 or higher)
CentOS Logo CentOS 6.x or 7.x (7.2 or higher)
debian_logo Debian GNU/Linux 7.0 or 8.0
Ubuntu-Logo Ubuntu Server 12.04 LTS or 14.04 LTS

More information

Existing Installation?





Evaluating Polarion?

Product download comes with a built-in 30-day evaluation license for 3 named users.
If you need more time, more users, or expert help with your evaluation, please contact sales.

Windows Compatibility

The Windows distribution is designed for and tested on 64-bit systems.

Supported OS: Microsoft Windows Server 2008 or Microsoft Windows Server 2012 (any update release of these). For details, see Windows Installation Guide. For the latest supported browsers see the README file.

You can quickly and easily create an installation for initial evaluation purposes on personal computers running any of several Microsoft Windows desktop OS versions. For information, see the Polarion Trial Guide.

Linux Compatibility

Polarion ALM is a pure Java™ application. Polarion Software has created and extensively tested distributions of this product for popular Linux distros, as listed.
(For details, see Linux Installation Guide. For the latest supported browsers see the README file.)

You can quickly and easily create an installation for initial evaluation purposes on personal computers running any of several Linux distros. For information, see the Polarion Trial Guide.